Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Proline Promass A for lowest flow rates

Lightweight single-tube Coriolis flowmeter with highest accuracy

Fecha de publicación: 02.08.2018

Maximum precision thanks to the innovative sensor concept

The Promass A sensor system is mounted on a base plate that acts as a “shock absorber,” effectively shielding the Coriolis measuring system from external pipe vibrations and pipe forces. Other contributing factors are the much higher oscillation frequency of the measuring tube and its completely balanced oscillation behavior. At a maximum measured error of ±0.1%, measurements down to 8 g/min are possible, or – if the error is permitted to be max. ±1% – even a quantity of less than 1 g/min.

The device design – robust and industry-optimized

Due to the high corrosion resistance (stainless steel, Alloy C22; NACE MR0175/MR0103), Promass A is ideally suitable for process applications, and especially for offshore and onshore areas with aggressive, salty air. Other preferred applications are found in the food and life sciences industries with hygienic or sterile environments. This is ensured by various certificates and approvals (3-A, FDA, EC 1935/2004; FDA, USP Class VI, TSE/BSE) as well as stainless steel in pharmaceutical quality.

Proline Promass flowmeters ©Endress+Hauser

Transmitters for seamless system integration

Various transmitters are available for Promass A: Proline 200 (two-wire device), Proline 300 (four-wire device) or Proline 500 (remote version). They allow simultaneous measurement of mass flow, volume flow, density, concentration and temperature. Access to measurement and diagnostic data is possible at any time thanks to numerous fieldbuses (EtherNet/IP, Modbus RS485, PROFIBUS DP, PROFINET, FOUNDATION Fieldbus, HART, WirelessHart) as well as freely combinable I/Os and WLAN (web server).

Heartbeat Technology – for maximum operational safety

Heartbeat Technology is a a testing function which is integrated into all Proline measuring devices and enables permanent self-diagnostics and a metrologically traceable device verification without process interruption certified by TÜV SÜD. All of this reduces complexity and hazards in a plant and increases its reliability and availability. Since the Promass A measuring system has been developed in accordance with IEC 61508 (SIL), it is also preferred for use in safety-related applications.

Promass A guarantees maximum robustness and precisely measured values with unparalleled repeatability. All of this thanks to the innovative sensor concept, which sets new standards in Coriolis measurement technology. Promass A is light and compact – with no losses in performance or robustness. The measuring device is therefore ideally suited for space-saving installation, for example in modular process facilities and skids.

Proline Promass A from DN 1 to 4 (1/24 to 1/8") ©Endress+Hauser

Descargas

    Catálogo de innovación - Proline Promass A

    Proline Promass A: El caudalímetro más ligero con la mayor precisión para los caudales más bajos

    eBook – Proline Promass A

    Pruebe este sistema compacto de un solo tubo por efecto Coriolis para realizar mediciones precisas de las cantidades más bajas de caudal de tan solo unos pocos gramos por minuto y acceda fácilmente a herramientas relacionadas tales como vídeos y catálogos.

Press list

Reciba los próximos comunicados de prensa y noticias directamente en su bandeja de entrada. Asegúrese de estar al día y suscríbase al listado de prensa de Endress+Hauser.

Lista de prensa de Endress+Hauser

Endress+Hauser envía periódicamente comunicados de prensa sobre temas actuales e información de la compañía a los profesionales de los medios de comunicación.

Seleccione los temas que le interesan:  *
Seleccione las industrias que le interesan: *

Datos personales

Los campos marcados con un asterisco (*) son obligatorios. Recibirá un mensaje de correo electrónico con la confirmación de su suscripción. La información proporcionada es voluntaria y sus datos solo se usarán para personalizar los boletines informativos y no se transferirán a terceras partes. Por razones estadísticas, realizaremos un seguimiento anónimo de los enlaces.